Magic straight connector set FS

Item no. 6069014 | EAN 4012195889830

85 mm
1 mm
zinc
Product description
Product description
Cable tray connector with quick fastening for the screwless connection of perforated cable trays with a side height of 85 mm.

The optimised design means that the connector can be used to create radii and as a length compensation piece for large temperature deviations.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screwless connector
Dimension 85x600
Dimension 85x600x200
Maintain electrical functions no
Material Steel
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 85 mm
Suitable for mesh cable tray no
Surface Strip galvanised
Version for Straight connector

Dimensions

Dimension B 600 mm
Height 85 mm
Length 200 mm
Width 600 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,6531 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,6531 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Dimension B Plate thickness Colour Item no. Quantity SSU
KTSMV 810 FS 100 mm 85 mm 100 mm 1 mm zinc 6069002
1 piece
KTSMV 820 FS 200 mm 85 mm 200 mm 1 mm zinc 6069006
1 piece
KTSMV 830 FS 300 mm 85 mm 300 mm 1 mm zinc 6069008
1 piece
KTSMV 840 FS 400 mm 85 mm 400 mm 1 mm zinc 6069010
1 piece
KTSMV 850 FS 500 mm 85 mm 500 mm 1 mm zinc 6069012
1 piece
KTSMV 860 FS 600 mm 85 mm 600 mm 1 mm zinc 6069014
1 piece
Downloads

Download

EU declaration of conformity KTSMV 860 FS / 6069014 , 0.10MB , pdf
Download

KTSMV 860 FS / 6069014
Download