MCR protection for 2-pole for power supply, 48 V

Item no. 5097615 | EAN 4012195578130

2
IP20
Product description
Product description
Surge protective device/fine protection type 3 to EN 61643-11

 

• Suitable for DC and AC voltage systems

• With visual function display

• With installation-friendly, screwless connection terminals

• In a space-saving 17.5 mm grid

• Y circuit


Application: Universal use on 35 mm DIN profile rail in every normal commercially available distributor housing.
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 2 to LPZ 3
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Blow-out no
Dimension 48V AC
Explosion-tested version no
Installation type DIN rail 35 mm
Lightning protection zone LPZ 2→3
Max. mains-side overcurrent protection 20
Maximum back-up fuse 20 A
Maximum continuous voltage AC 60 V
Maximum continuous voltage DC 80 V
Maximum discharge current (8/20 μs) 2 kA
Network form Other
Nominal discharge current (8/20 µs) 0,7 kA
Nominal voltage AC (50/60 Hz) 48 V
OBO_Nominal load current (input/output terminal) 20 A
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole number 3
Pole version 2
Protection level wire-earth <1200 V
Protection level wire-wire <220 V
Protection rating IP20
Remote signalling no
Response time <25 ns
ROHS-conformant yes
Signalling on device Visual
SPD to EN 61643-11 Type 3
SPD to IEC 61643-11 Class III
Test class, type 3 yes
Version for 48 V version

Connectivity options

Conductor cross-section, rigid (single-wire/multiwire), max. 2,5 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 0,14 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4262 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4262 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Maximum continuous voltage DC Protection rating Item no. Quantity SSU
VF12-AC DC 2 13.5 V 18 V IP20 5097453
1 piece
VF24-AC/DC 2 34 V 46 V IP20 5097607
1 piece
VF48-AC/DC 2 60 V 80 V IP20 5097615
1 piece
VF60-AC/DC 2 80 V 110 V IP20 5097623
1 piece
VF110-AC DC 2 150 V 200 V IP20 5097631
1 piece
VF230-AC/DC 2 255 V 350 V IP20 5097650
1 piece
Downloads

Download

EU declaration of conformity VF48-AC/DC / 5097615 , 0.11MB , pdf
Download

Download

VF48-AC/DC / 5097615
Download