Medium and fine protection FRD for two-core systems 5 V

Item no. 5098492 | EAN 4012195578284

2
Terminal
Product description
Product description
Surge protection for use in measurement and control technology


• Medium and fine protection

• Standard design for double core systems

• Two-stage protection circuit

• With installation-friendly, screwless connection terminals

• In space-saving 17.5 mm grid

• With ohmic decoupling in the longitudinal branch


Application: Universal use on any 35 mm DIN profile rail in every commercially available distributor housing.
  • Underwriters Laboratories Inc., USA
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Transition from LPZ 0 to LPZ 3
  • Measuring, controlling and regulating systems
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Approvals UL
Arrestor monitoring no
Capacity (wire-earth) <1 nF
Capacity (wire-wire) <10 nF
Connection cross-section, multi-wire, max. 2,5 mm²
Connection cross-section, multi-wire, min. 0,14 mm²
Connection cross-section, rigid, max. 2,5 mm²
Cut-off frequency 0,63 MHz
Dimension 5V AC
Division unit TE (17.5 mm) 1
Earthing via: Terminal
Explosion-tested version no
Impulse durability wire-earth C2: 10 kV / 5 kA (8/20µs)
Impulse durability wire-wire C1: 1 kV / 0,5 kA (8/20µs)
Insertion loss 3 dB @ 630 kHz dB
Insulation resistance >1 MΩ
Kategorie Type 1+2+3 / D1+C2+C1
Lightning impulse current 1,5 kA
Lightning protection zone LPZ 0→3
Maximum continuous voltage AC 5 V
Maximum continuous voltage DC 8 V
Nominal discharge current (8/20 µs) 5 kA
Nominal load current AC 0,14 A
Nominal load current DC 0,2 A
Nominal voltage 5 V
Number of poles 2
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Plug-in system Terminal
Protection level wire-earth <600 V
Protection level wire-wire <15 V
Protection rating IP20
ROHS-conformant Exempt
Series resistance per wire 15 Ω ± 10 %
Shielding connection available no
SPD to IEC 61643-21 Class I+II+III / D1+C2+C1
Telecommunications contact no
Testing standard IEC 61643-21
Total discharge current (10/350) D1: 3 kA
Total discharge current (8/20) 10 kA

Connectivity options

Connection cross-section, flexible, max. 2,5 mm²
Connection cross-section, flexible, min. 0,14 mm²
Connection cross-section, rigid, min. 0,14 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2968 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2968 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Number of poles Maximum continuous voltage AC Maximum continuous voltage DC Plug-in system Item no. Quantity SSU
FRD 5 2 5 V 8 V Terminal 5098492
1 piece
FRD 12 2 9 V 13 V Terminal 5098506
1 piece
FRD 24 2 19 V 28 V Terminal 5098514
1 piece
FRD 48 2 37 V 53 V Terminal 5098522
1 piece
FRD 110 2 86 V 122 V Terminal 5098557
1 piece
Downloads

Download

EU declaration of conformity FRD 5 / 5098492 , 0.11MB , pdf
Download
REACH Declaration of conformity FRD 5 / 5098492 , 0.13MB , pdf
RoHS Declaration of conformity FRD 5 / 5098492 , 0.13MB , pdf

Download

FRD 5 / 5098492
Download