Mesh cable tray GR-Magic® 105 A4

Item no. 6002479 | EAN 4012195874959

3000 mm
105 mm
no
Product description
Product description
Mesh cable tray with shaped connector of side height 105 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.

No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Integrated connector
Dimension 105x300x3000
Integrated partition Without
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel 1.4401
Product series GRM Series
Profile shape U-shaped
ROHS-conformant yes
Rustproof steel, pickled yes
Screwless connector yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 26800 mm²
Usable cross-section 268 cm²
Wide-span version no
Wire diameter 4,8 mm

Dimensions

Dimension B 300 mm
Dimension H 108 mm
Height 4,13 in
Height 105 mm
Length 3000 mm
Width 11,81 in
Width 300 mm

Loads

Support spacing 1.0 m 1,1 kN/m
Support spacing 1.5 m 0,75 kN/m
Support spacing 2.0 m 0,53 kN/m
Support spacing 2.5 m 0,38 kN/m
Support spacing 3.0 m 0,3 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 11,9276 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 11,9276 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, mesh cable tray, type GRM 105

Load diagram, mesh cable tray, type GRM 105
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no. Quantity SSU
GRM 105 100 A4 3000 mm 100 mm 105 mm 3.9 mm 82 cm² no 6002475
3 m
GRM 105 150 A4 3000 mm 150 mm 105 mm 3.9 mm 130 cm² no 6002476
3 m
GRM 105 200 A4 3000 mm 200 mm 105 mm 4.8 mm 175 cm² no 6002477
3 m
GRM 105 300 A4 3000 mm 300 mm 105 mm 4.8 mm 268 cm² no 6002479
3 m
GRM 105 400 A4 3000 mm 400 mm 105 mm 4.8 mm 363 cm² no 6002481
3 m
GRM 105 500 A4 3000 mm 500 mm 105 mm 4.8 mm 459 cm² no 6002483
3 m
GRM 105 600 A4 3000 mm 600 mm 105 mm 4.8 mm 554 cm² no 6002485
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Corner connector A4 Corner connector A4 GEV 36 A4 6016764
10 piece
Unperforated cover A4 Unperforated cover A4 DRLU 300 A4 6052994
3 m
Downloads

Download

EU declaration of conformity GRM 105 300 A4 / 6002479 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) GRM 105 300 A4 / 6002479 , 2.03MB , pdf

Download
Download

GRM 105 300 A4 / 6002479
Download