Mesh cable tray GR-Magic® 35 A2

Item no. 6000056 | EAN 4012195467731

3000 mm
35 mm
no
Product description
Product description
Mesh cable tray with shaped connector of side height 35 mm.

Magnetic shield insulation without cover 15 dB, with cover 25 dB.

No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm (exception: GRM 35/50 = 20 x 100 mm).

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • RINA 1861, Ship Classification, Certification and Services
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Integrated connector
Dimension 35x150x3000
Integrated partition Without
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel 1.4301
Product series GRM Series
Profile shape U-shaped
ROHS-conformant yes
Rustproof steel, pickled yes
Screwless connector yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 36,6 cm²
Usable cross-section 5250 mm²
Wide-span version no
Wire diameter 3,9 mm

Dimensions

Dimension B 150 mm
Height 35 mm
Height 1 in
Length 3000 mm
Width 6 in
Width 150 mm

Loads

Support spacing 1.0 m 0,25 kN/m
Support spacing 1.5 m 0,11 kN/m
Support spacing 2.0 m 0,1 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,2225 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 3,2225 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, GR-Magic mesh cable tray, type GRM 35

Load diagram, GR-Magic mesh cable tray, type GRM 35
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no. Quantity SSU
GRM 35 50 A2 3000 mm 50 mm 35 mm 3.9 mm 9.4 cm² no 6000054
3 m
GRM 35 100 A2 3000 mm 100 mm 35 mm 3.9 mm 23 cm² no 6000055
3 m
GRM 35 150 A2 3000 mm 150 mm 35 mm 3.9 mm 36.6 cm² no 6000056
3 m
GRM 35 200 A2 3000 mm 200 mm 35 mm 3.9 mm 50.1 cm² no 6000057
3 m
GRM 35 300 A2 3000 mm 300 mm 35 mm 4.8 mm 71.3 cm² no 6000059
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover for mesh cable tray, latchable A2 Cover for mesh cable tray, latchable A2 DGRR 150 A2 6001864
3 m
Corner connector A2 Corner connector A2 GEV 36 A2 6016731
20 piece

Mounting accessories

Products Types Item no. Quantity SSU
Barrier strip 30 A2 Barrier strip 30 A2 TSG 30 A2 6062052
3 m
Clamping piece for separating retainer fastening Clamping piece for separating retainer fastening KS GR A2 6062282
30 piece
Drop-out plate A2 Drop-out plate A2 KAB GR A2 6220145
10 piece
Downloads

Download

EU declaration of conformity GRM 35 150 A2 / 6000056 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) GRM 35 150 A2 / 6000056 , 2.03MB , pdf

Download
Download

GRM 35 150 A2 / 6000056
Download