Mini jack connection, 1 module, slanting outlet, as soldered connection

Item no. 6104961 | EAN 4012195899983

Cinch
Product description
Product description
Multimedia support with one mini jack connection socket, slanting cable outlet, with labelling panel, mini cinch socket (TRS 3.5 mm) with soldered connection. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2377 kg CO2e / 1 Piece
Colour Black-grey; RAL 7021
Combination Basic element with central cover plate
CO₂ Footprint (GWP) 0,2377 kg CO₂e
Declared Unit (LCA) Units
Depth 26 mm
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Height 45 mm
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Material Polycarbonate
Number of units 1
Outlet direction Sloping
Protection rating IP20
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use Cinch
Width 45 mm
With dust protection no
With printed label no
All types

All types

Types Outlet direction Use Colour Item no. Quantity SSU
MTS-MK L RW1 - Cinch Pure white; RAL 9010 6104958
1 piece
MTS-MK L SWGR1 Sloping Cinch Black-grey; RAL 7021 6104961
1 piece
MTS-MK L AL1 - Cinch Aluminium painted 6104964
1 piece
Downloads

Download

No invitation to tender text is available for this product.