Mini jack connection, 1 module, straight outlet, as soldered connection

Item no. 6104946 | EAN 4012195899921

Cinch
Product description
Product description
Multimedia support with one mini jack connection socket, straight cable outlet, with labelling panel, mini cinch socket (TRS 3.5 mm) with soldered connection. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

Technical data

Colour Pure white; RAL 9010
Combination Basic element with central cover plate
Depth 9 mm
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Material Polycarbonate
Number of units 1
Product series Modul 45® Multimedia
Protection rating IP20
ROHS-conformant yes
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use Cinch
With dust protection no
With printed label no

Dimensions

Height 45 mm
Width 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1319 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1319 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Outlet direction Use Colour Item no. Quantity SSU
MTG-MK L RW1 - Cinch Pure white; RAL 9010 6104946
1 piece
MTG-MK L SWGR1 Straight Cinch Black-grey; RAL 7021 6104949
1 piece
MTG-MK L AL1 - Cinch Aluminium painted 6104952
1 piece
Downloads

Download

No invitation to tender text is available for this product.