Mounting bracket, 90° with 6 holes A2

Item no. 1124796 | EAN 4012196559831

Product description
Product description
Reinforced mounting bracket with 6 holes to connect profile rails 41 x 41 mm and 41 x 21 mm at an angle of 90°. Additional fastening option for a strut at an angle of 45° with an adjusting range of +/- 30°. Can be used for angles between 15° and 75°.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension 104x104x43x5
Hole size 13
Material Stainless steel 1.4301
Material thickness 5 mm
Product series Rail system
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for profile shapes C profile
Surface Bright, treated
Version for 90° bracket
With screw accessories no

Dimensions

Height 43 mm
Length 104 mm
Width 104 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,1914 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,1914 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material Surface Item no. Quantity SSU
GMS 6 KD FT Steel Hot-dip galvanised 1124792
10 piece
GMS 6 KD A2 Stainless steel 1.4301 Bright, treated 1124796
10 piece
GMS 6 KD A4 Stainless steel 1.4571 Bright, treated 1124798
10 piece
Downloads

Download

GMS 6 KD A2 / 1124796
Download