Mounting plate for data technology, type LE

Item no. 7408810 | EAN 4012196460748

Product description
Product description
Mounting support to accept two data connection modules of the following types: LexCom 125 and 250.
Dimensions of a mounting opening in mm: 18.30 x 17.20.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Application Mounting box
Blanking lid no
Device type Data technology
Fastening type Lockable
Installation technology Miscellaneous
Labelling panel no
Material Stainless steel 1.4301
Number of installable devices 1
Number of single openings 1
Product series GES R2
ROHS-conformant yes
suitable for data connection module Type LE
Suitable for labelling panel no

Dimensions

Length 65 mm
Width 36 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2058 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2058 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Number of installable devices suitable for data connection module Item no. Quantity SSU
MP R2 2A 2 Type A 7408802
1 piece
MP R2 2B 2 Type B 7408804
1 piece
MP R2 2C 2 Type C 7408806
1 piece
MP R2 2F 2 Type F 7408808
1 piece
MP R2 LE 1 Type LE 7408810
1 piece
Downloads

Download

EU declaration of conformity MP R2 LE / 7408810 , 0.10MB , pdf
Download
REACH Declaration of conformity MP R2 LE / 7408810 , 0.12MB , pdf
RoHS Declaration of conformity MP R2 LE / 7408810 , 0.13MB , pdf

MP R2 LE / 7408810
Download