MS4141 mounting rail, slot 22 mm, FS, side perforation

Item no. 1123010 | EAN 4012195698319

1123010 / MSL4141PP3000FS
3000 mm
41 mm
41 mm
2 mm
Strip galvanised
Product description
Product description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Clamp clip for C profile rail, slot width 18–22 mm
  • Slot width 22 mm
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
Technical data

Technical data

Breakable no
Dimension 3000x41x41
Drill hole spacing, centre 50 mm
Hole size 14x28
Maintain electrical functions yes
Material Steel
Material thickness 2 mm
Profile shape C profile
Slot width 22 mm
Static value A 2,45 cm²
Static value ly 5,18 cm⁴
Static value lz 7,56 cm⁴
Static value Wy 2,51 cm³
Static value Wz 2,69 cm³
Surface Strip galvanised
Type of perforation 3 sides perforated
Version for Single profile
With perforation no
With toothing yes

Dimensions

Dimension L 3000 mm
Height 41 mm
Length 3000 mm
Width 41 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,7726 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 4,7726 kg CO₂e
Declared Unit (LCA) Metres
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Material thickness Surface Item no. Quantity SSU
MSL4141PP3000FS 3000 mm 41 mm 41 mm 2 mm Strip galvanised 1123010
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Slide nut ZL Slide nut ZL MS41SN M10 ZL 1147214
50 piece
Hammer-head bolt ZL Hammer-head bolt ZL MS41HB M10x30 ZL 1148322
50 piece
Downloads

Download

EU declaration of conformity MSL4141PP3000FS / 1123010 , 0.10MB , pdf
Download

MSL4141PP3000FS / 1123010
Download