Multifunctional connector FS

Item no. 6225756 | EAN 4012196443376

110 mm
1.5 mm
Steel
Strip galvanised
Product description
Product description
Multifunctional connector for joining cable ladders with a side height of 110 mm. Symmetrical and asymmetrical reductions, infinitely-adjustable bends between 0–60° and add-on tees can be created.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 110x500
Maintain electrical functions no
Material Steel
Plate thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable support system width, max. 500 mm
Suitable for cable support system width, min. 500 mm
Suitable for cable tray no
Suitable for cable tray system height 110 mm
Suitable for mesh cable tray no
Surface Strip galvanised
Version for Straight and angle connector

Dimensions

Dimension B 500 mm
Height 110 mm
Length 680 mm
Width 500 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,5974 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 7,5974 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Dimension B Plate thickness Material Surface Item no. Quantity SSU
LMFV 1120 FS 200 mm 110 mm 200 mm 1.5 mm Steel Strip galvanised 6225750
1 piece
LMFV 1130 FS 300 mm 110 mm 300 mm 1.5 mm Steel Strip galvanised 6225752
1 piece
LMFV 1140 FS 400 mm 110 mm 400 mm 1.5 mm Steel Strip galvanised 6225754
1 piece
LMFV 1150 FS 500 mm 110 mm 500 mm 1.5 mm Steel Strip galvanised 6225756
1 piece
LMFV 1160 FS 600 mm 110 mm 600 mm 1.5 mm Steel Strip galvanised 6225758
1 piece
Downloads

Download

EU declaration of conformity LMFV 1150 FS / 6225756 , 0.10MB , pdf
Download

Download

LMFV 1150 FS / 6225756
Download