Multifunctional connector FT

Item no. 6225770 | EAN 4012196443390

110 mm
1.5 mm
Steel
Hot-dip galvanised
Product description
Product description
Multifunctional connector for joining cable ladders with a side height of 110 mm. Symmetrical and asymmetrical reductions, infinitely adjustable bends between 0–60° and add-on tees can be created.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 110x200
Maintain electrical functions no
Material Steel
Plate thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable support system width, max. 200 mm
Suitable for cable support system width, min. 200 mm
Suitable for cable tray no
Suitable for cable tray system height 110 mm
Suitable for mesh cable tray no
Surface Hot-dip galvanised
Version for Straight and angle connector

Dimensions

Dimension B 200 mm
Height 110 mm
Length 680 mm
Width 200 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,3916 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 6,3916 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Dimension B Plate thickness Material Surface Item no. Quantity SSU
LMFV 1120 FT 200 mm 110 mm 200 mm 1.5 mm Steel Hot-dip galvanised 6225770
1 piece
LMFV 1130 FT 300 mm 110 mm 300 mm 1.5 mm Steel Hot-dip galvanised 6225772
1 piece
LMFV 1140 FT 400 mm 110 mm 400 mm 1.5 mm Steel Hot-dip galvanised 6225774
1 piece
LMFV 1145 FT 450 mm 110 mm 450 mm 1.5 mm Steel Hot-dip galvanised 6225776
1 piece
LMFV 1150 FT 500 mm 110 mm 500 mm 1.5 mm Steel Hot-dip galvanised 6225778
1 piece
LMFV 1160 FT 600 mm 110 mm 600 mm 1.5 mm Steel Hot-dip galvanised 6225780
1 piece
Downloads

Download

EU declaration of conformity LMFV 1120 FT / 6225770 , 0.10MB , pdf
Download

Download

LMFV 1120 FT / 6225770
Download