Note: This article is discontinued.

Multimedia support for VGA/D-Sub9 plug connection, 1 module, straight outlet

Item no. 6104709 | EAN 4012195898603

Black-grey; RAL 7021
Product description
Product description
Multimedia support for a VGA / D-Sub9 plug connector, straight cable outlet, with labelling panel, without plug connector. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

Technical data

Antibacterial treatment no
Colour Black-grey; RAL 7021
Combination Basic element with central cover plate
Depth 9 mm
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Lighting no
Material Polycarbonate
Outlet direction Straight
Product series BlackLine, Modul 45® Multimedia
Protection rating IP20
ROHS-conformant yes
Strain relief option no
Suitable for number of sockets/couplings 1
Support ring no
Surface version Matt
Transparent no
Use VGA
With dust protection no
With printed label no
With sockets/couplings no

Dimensions

Height 45 mm
Width 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0597 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0597 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Outlet direction Use Colour Item no. Quantity SSU
MTG-VGA S SWGR1 Straight VGA Black-grey; RAL 7021 6104613
1 piece
MTG-VGA F SWGR1 Straight VGA Black-grey; RAL 7021 6104661
1 piece
MTS-VGA S SWGR1 Sloping VGA Black-grey; RAL 7021 6104625
1 piece
MTS-VGA F SWGR1 Sloping VGA Black-grey; RAL 7021 6104673
1 piece
MTG-DB9 S SWGR1 Straight D-Sub miniature Black-grey; RAL 7021 6104637
1 piece
MTG-DB9 F SWGR1 Straight D-Sub miniature Black-grey; RAL 7021 6104685
1 piece
MTS-DB9 S SWGR1 Sloping D-Sub miniature Black-grey; RAL 7021 6104649
1 piece
MTS-DB9 F SWGR1 Sloping D-Sub miniature Black-grey; RAL 7021 6104697
1 piece
MTS-DB O SWGR1 Sloping VGA Black-grey; RAL 7021 6104721
1 piece
MTG-DB O SWGR1 Straight VGA Black-grey; RAL 7021 6104709
1 piece
Downloads

Download

No invitation to tender text is available for this product.