Partition GA-TW90

Item no. 6279714 | EAN 4012195770046

6279714 / GA-TW90
2000 mm
90
Product description
Product description
Partition to divide the Rapid 80 GA, Rapid IBIS aluminium device installation trunking and ISS service poles for the installation of different voltage levels.

For vertical mounting of device installation trunking and the installation of ISS service poles, the duct clamps, type KL80A, are required for secure fixing of the partition.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,809 kg CO2e / 1 Meter
Colour zinc
Dimension 8,4x70x2000
Fastening type Insertable
Halogen-free yes
Height 8,4 mm
Length 2000 mm
Material Steel
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Suitable for duct depth 90
Surface Strip galvanized
Version for Single
Width 71 mm
All types

All types

Types Length Suitable for duct depth Item no. Quantity SSU
GA-TW90 2000 mm 90 6279714
2 m
Downloads

Download

EU declaration of conformity GA-TW90 / 6279714 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.