Note: This article is discontinued.

Perforated steel strap, ridged

Item no. 1475126 | EAN 4012195139935

1475126 / 5062 I12 FS
12 x 1
5 mm
Product description
Product description
Perforated mounting strap in wave form, for the mounting of pipes on walls and ceiling, for example. In uncoiling box.
  • gas-/battery-actuated setting tool
Technical data

Technical data

Dimension 12 x 1
Dimension 12x1mm
Hole diameter 5 mm
In the holder yes
Material Steel
per rolls 10
Perforation Round
Product series Fastening strip
ROHS-conformant yes
Size I
Surface Strip galvanised
Type of band Ribbed
Version for Perforated
With perforation yes

Dimensions

Dimension A 14 mm
Dimension b 12 mm
Dimension b1 7,4 mm
Dimension d 5 mm
All types

All types

Types Dimension Hole diameter Item no. Quantity SSU
5062 I12 FS 12 x 1 5 mm 1475126
1 piece
Downloads

Download

5062 I12 FS / 1475126
Download