Note: This article is discontinued.

Plastic trunking cover, fluted

Item no. 6278782 | EAN 4012195666554

2000 mm
Product description
Product description
Fluted trunking cover, for closing device installation trunking with 76.5 mm system opening.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Antibacterial treatment no
Colour Light grey; RAL 7035
Cover mounting type Internal
Dimension 80x2000mm
Halogen-free no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -15 °C
Protection rating IP30
Protection rating IK code IK08
Protective film no
Version for Profiled

Dimensions

Height 12 mm
Length 2000 mm
Width 76,5 mm
All types

All types

Types Length Colour Item no. Quantity SSU
GK-OTKRW 2000 mm Pure white; RAL 9010 6278780
2 m
GK-OTKCW 2000 mm Cream; RAL 9001 6278781
2 m
GK-OTKLGR 2000 mm Light grey; RAL 7035 6278782
2 m
Downloads

Download
Download

EU declaration of conformity GK-OTKLGR / 6278782 , 0.10MB , pdf
Download

Download

No invitation to tender text is available for this product.