Profile earth rod with connecting lug

Item no. 5003016 | EAN 4012195373636

Product description
Product description
• Cross-profile 50 x 50 x 3 mm

• With connecting strap

• 1 through hole Ø 13 mm

• 2 through holes Ø 11 mm

• Round conductor fastening, e.g. with type 5001 DIN-FT possible

• For the construction of earthing systems, e.g. antenna or earthing of

building site distribution boards
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension 1500mm
Material Steel
Profile type Cross
ROHS-conformant yes
Surface Hot-dip galvanised

Dimensions

Dimension L 1500 mm
Length 1500 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,7801 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 7,7801 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Item no. Quantity SSU
213 1000 DIN 1000 mm 5003008
1 piece
213 1500 DIN 1500 mm 5003016
1 piece
213 2000 DIN 2000 mm 5003024
1 piece
213 2500 DIN 2500 mm 5003032
1 piece
213 3000 DIN 3000 mm 5003040
1 piece
Downloads

Download

213 1500 DIN / 5003016
Download