Note: This article is discontinued.

Protection Set PS 2-B+C TNC

Item no. 5089738 | EAN 4012196441686

2
255 V
IP20
Product description
Product description
Protection set, lightning and surge arrester combination, type 1+2

• For lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity to 50 kA (10/350) per pole
• Arrester, connectable, including connecting bridges, labelled connection terminals
• Encapsulated, non-extinguishing arrester for use in distributor housings
 
Application: Mobile telecommunications systems and industrial systems with special requirements.
  • Lightning current-tested
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • 230/400 V system
  • Combination protection device made of type 1 and type 2
  • Transition from LPZ 0 to LPZ 2
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension 255V
Installation type DIN rail 35 mm
Lightning protection zone LPZ 0→2
Lightning surge current (10/350 μs) 50 kA
Lightning surge current (10/350) 100 kA
Max. mains-side overcurrent protection 500
Maximum back-up fuse 500 A
Maximum continuous voltage (L-N) 255 V
Maximum continuous voltage (N-PE) 255 V
Maximum continuous voltage AC 255 V
Maximum discharge current (8/20 μs) 100 kA
Nominal discharge current (8/20 µs) 50 kA
Nominal voltage AC (50/60 Hz) 230 V
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 85 °C
Permitted temperature range, min. -40 °C
Pole version 2
Protection rating IP20
Response time <25 ns
ROHS-conformant yes
Signalling on device Visual
SPD to EN 61643-11 Type 1+2
SPD to IEC 61643-11 Class I+II

Connectivity options

Arrester surge current (8/20 µs) [total] 100 kA
Conductor cross-section, rigid (single-wire/multiwire), max. 50 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 10 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,558 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 2,558 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no. Quantity SSU
PS 2-B+C TNC 2 255 V IP20 5089736
1 piece
PS 2-B+C TNC+FS 2 255 V IP20 5089738
1 piece
Downloads

Download

Download

Download

No invitation to tender text is available for this product.