Note: This article is discontinued. You can find the current article here: 2154081 / Quick pipe connecting sleeve, light grey

Quick pipe connecting sleeve, light grey

Item no. 2153829 | EAN 4012195509950

Product description
Product description
Connection sleeve for plastic electrical installation pipes to create straight connections. Suitable for Quick pipe pipes or corrugated pipes. Toolless closing and opening. Can be used in a temperature range of –25 to +60 °C.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 40
  • Thread metric
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension M16
Halogen-free no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Polished surface no
Product series Quick pipe
ROHS-conformant yes
Size M16
Thread M16

Dimensions

Dimension B 20,4 mm
Dimension L 52 mm
Dimension R 7,85 mm
All types

All types

Types Thread Item no. Quantity SSU
2953 M M16 LGR M16 2153829
10 piece
2953 M M32 LGR M32 2153835
10 piece
Downloads

Download

2953 M M16 LGR / 2153829
Download