Quick-Pipe®, pure white

Item no. 2153966 | EAN 4012195531739

2000 mm
Product description
Product description
Open plastic Quick-Pipe® pipe for surface-mounted routing of cables in interiors and protected outdoor areas. Mounting on wall and ceiling with Quick clip, proQuick clip and Multi-Quick clip. Toolless closing and opening through turning in the clip. Can be used in a temperature range of –25 to +60 °C.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 44
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Colour Pure white; RAL 9010
Concealed no
Concrete installation no
Dimension M25
Flame-resistant version no
Halogen-free no
Installation in the earth no
Installation on wood yes
Installation outdoors no
Machines and system installation yes
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Product series Quick pipe
ROHS-conformant yes
Size M25
Surface-mounted yes
Underfloor installation (screed) no
With sleeve no

Dimensions

Dimension C 13.6 mm
Dimension D 25 mm
Dimension t 1,6 mm
Length 2000 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3385 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 0,3385 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Size Item no. Quantity SSU
2953 M16 RW 2000 mm M16 2153960
50 m
2953 M20 RW 2000 mm M20 2153963
40 m
2953 M25 RW 2000 mm M25 2153966
30 m
2953 M32 RW 2000 mm M32 2153969
20 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Quick pipe connecting sleeve, pure white Quick pipe connecting sleeve, pure white 3000 MMS M25 RW 2154095
10 piece
90° Quick pipe bend, pure white 90° Quick pipe bend, pure white 3000 BMS M25 RW 2154066
5 piece

Mounting accessories

Products Types Item no. Quantity SSU
Quick clip, flame-resistant, pure white Quick clip, flame-resistant, pure white 2955 F M25 RW 2149363
100 piece
Downloads

Download

EU declaration of conformity 2953 M25 RW / 2153966 , 0.11MB , pdf
Download

2953 M25 RW / 2153966
Download