Reducer/stop-end 60 DD

Item no. 7107145 | EAN 4012196988525

60 mm
Product description
Product description
Reducer/stop-end plate for cable trays with side height 60 mm.

From a width of 150 mm, a perforated lower flange is available.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 60x50
Maintain electrical functions no
Material Steel
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 50 mm
Height 60 mm
Height 2 in
Width 50 mm
Width 2 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3023 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3023 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Item no. Quantity SSU
RWEB 610 DD 100 mm 60 mm 7106106
1 piece
RWEB 615 DD 150 mm 60 mm 7106110
1 piece
RWEB 620 DD 200 mm 60 mm 7106114
1 piece
RWEB 630 DD 300 mm 60 mm 7106118
1 piece
RWEB 640 DD 400 mm 60 mm 7106122
1 piece
RWEB 645 DD 450 mm 60 mm 7106124
1 piece
RWEB 650 DD 500 mm 60 mm 7106126
1 piece
RWEB 660 DD 600 mm 60 mm 7106130
1 piece
RWEB 605 DD 50 mm 60 mm 7107145
1 piece
Downloads

Download

EU declaration of conformity RWEB 605 DD / 7107145 , 0.10MB , pdf
Download

RWEB 605 DD / 7107145
Download