Reduction, PG thread

Item no. 2030756 | EAN 4012195434412

Product description
Product description
Reduction with PG internal and external thread to DIN 40430 for mounting plastic cable glands on enclosures. Protection class IP54 without additional connecting seal. Protection class up to IP68 possible with additional connecting seal, e.g. O-ring or flat sealing ring.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread Pg
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension PG16-PG11
explosion-proof no
Halogen-free yes
Material Polyamide
Nickel-plated no
Product series V-TEC VM
ROHS-conformant yes
Thread dimension, PG, external 16
Thread dimension, PG, internal 11
Thread length 10 mm
Thread type: External thread PG
Thread type: Internal thread PG
WAF 27

Dimensions

Dimension D 11,5 mm
Dimension E 29 mm
Dimension L1 10 mm
Dimension L2 6 mm
Dimension L3 10,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0213 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0213 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread dimension, PG, external Thread dimension, PG, internal WAF Item no. Quantity SSU
107 R PG11- 7 PA 11 7 22 2030705
50 piece
107 R PG13- 9 PA 13.5 9 24 2030713
50 piece
107 R PG16- 9 PA 16 9 27 2030748
50 piece
107 R PG16-11 PA 16 11 27 2030756
50 piece
107 R PG21-11 PA 21 11 32 2030764
50 piece
107 R PG21-13 PA 21 13.5 32 2030772
50 piece
107 R PG21-16 PA 21 16 32 2030780
50 piece
107 R PG29-16 PA 29 16 40 2030799
50 piece
107 R PG29-21 PA 29 21 39 2030802
25 piece
107 R PG36-29 PA 36 29 50 2030810
25 piece
107 R PG36-21 PA 36 21 50 2030829
25 piece
107 R PG42-29 PA 42 29 55 2030837
25 piece
Downloads

Download

107 R PG16-11 PA / 2030756
Download