Roof conductor holder for tiled roofs, Rd 8

Item no. 5216257 | EAN 4012195813132

Rd 8 mm
Product description
Product description
• Conductor holder from copper plated stainless steel (V2A)

• Including drill hole in bottom section for quick installation
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Application Roof surface
Conductor diameter, max. 8
Conductor diameter, min. 8
Conductor fastening type With clip
Dimension 8mm
Fit Rd 8 mm
Material Copper
Mounting height 38,5 mm
Mounting type Screw-on
ROHS-conformant yes

Dimensions

Dimension L 410 mm
Height 38,5 mm
Length 410 mm
Width 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3493 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3493 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Fit Item no. Quantity SSU
157 F-CU 230 230 mm Rd 8 mm 5216192
10 piece
157 F-CU 280 280 mm Rd 8 mm 5216206
10 piece
157 F-CU 410 410 mm Rd 8 mm 5216257
10 piece
Downloads

Download

Download

157 F-CU 410 / 5216257
Download