Insulation and cable bandages
Insulation - maintenance of the fire sections
Fire protection box PYROPLUG® MagicBox
PYROPLUG® MagicBox
PYROPLUG® MagicBox
Filter
Dimension
300x123x116 (1)
300x123x130 (1)
300x123x166 (1)
300x123x181 (1)
300x223x116 (1)
300x223x130 (1)
300x223x166 (1)
300x223x181 (1)
300x323x116 (1)
300x323x130 (1)
300x323x166 (1)
300x323x181 (1)
300x423x116 (1)
300x423x130 (1)
300x423x166 (1)
300x423x181 (1)
300x523x116 (1)
300x523x130 (1)
300x523x166 (1)
300x523x181 (1)
300x623x116 (1)
300x623x130 (1)
300x623x166 (1)
300x623x181 (1)
Internal width
105 mm (4)
205 mm (4)
305 mm (4)
405 mm (4)
505 mm (4)
605 mm (4)
Internal height
64 mm (6)
65 mm (6)
114 mm (6)
115 mm (6)
4 products (24 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
6 Variants
PYROPLUG® MagicBox, four-sided, interior height 60 mm
To product
6 Variants
PYROPLUG® MagicBox, three-sided, interior height 60 mm
To product
6 Variants
PYROPLUG® MagicBox, three-sided, interior height 110 mm
To product
6 Variants
PYROPLUG® MagicBox, four-sided, interior height 110 mm
To product