Surge protection
MCR technology
Series protection devices
Series protection devices
Filter
Nominal voltage
5 V (4)
12 V (2)
24 V (4)
48 V (3)
Number of poles
2 (5)
3 (3)
4 (5)
Maximum continuous voltage AC
7 V (4)
10,5 V (2)
20 V (4)
41 V (3)
Maximum continuous voltage DC
10 V (4)
15 V (2)
28 V (4)
58 V (3)
6 products (13 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
3 Variants
Series protection device, 5 V version
To product
3 Variants
Series protection device, 24 V version
To product
3 Variants
Series protection device, 48 V version
To product
Item no. 5098413
Series protection device, 4-pole, 5 V version
To product
2 Variants
Series protection device, 12 V version
To product
Item no. 5098425
Series protection device, 2-pole, 24 V version
To product