Screw connector A2

Item no. 6066244 | EAN 4012196517329

6066244 / MKR SV A2
23 mm
8.5 mm
stainless steel
Product description
Product description
Straight connector for straight connection of cable trays, according to the marine standard, and fittings with a side height of 15 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour stainless steel
Connection type Screw connector
Dimension 16x29x60
Maintain electrical functions no
Material Stainless steel 1.4301
Product series MKR Series
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 15 mm
Suitable for mesh cable tray no
Surface Bright, treated
Version for Straight connector

Dimensions

Height 8,5 mm
Length 100 mm
Width 23 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4259 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4259 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Colour Item no. Quantity SSU
MKR SV A2 23 mm 8.5 mm stainless steel 6066244
25 piece
Downloads

Download

Download

EU declaration of conformity MKR SV A2 / 6066244 , 0.11MB , pdf
Download
REACH Declaration of conformity MKR SV A2 / 6066244 , 0.12MB , pdf

MKR SV A2 / 6066244
Download