Screw-in spacer clip

Item no. 1366203 | EAN 4012195118039

2 mm
M6
Steel
Electrogalvanised
Product description
Product description
With M6 thread.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bolt M5 x 14
Clamping range D, max. 20 mm
Clamping range D, min. 16 mm
Dimension 16-20mm
Fastening type Screw hole
Halogen-free no
Hole size M6
Material Steel
Material thickness 2 mm
Number of cables/pipes 1
Plastic-covered no
Product series 732 / 733
ROHS-conformant yes
Suitable in fire protection area no
Surface Electrogalvanised
UV-resistant yes
Version for Closed

Dimensions

Dimension A 51 mm
Dimension B 36 mm
Dimension D 20 mm
Dimension d min. 20 mm
Dimension t 2 mm
Length 51 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,074 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,074 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material thickness Hole size Clamping range D, min. Clamping range D, max. Material Surface Item no. Quantity SSU
731 W 12 G 2 mm M6 8 mm 12 mm Steel Electrogalvanised 1366122
50 piece
731 W 16 G 2 mm M6 12 mm 16 mm Steel Electrogalvanised 1366165
50 piece
731 W 20 G 2 mm M6 16 mm 20 mm Steel Electrogalvanised 1366203
50 piece
731 W 25 G 2 mm M6 20 mm 25 mm Steel Electrogalvanised 1366254
50 piece
731 W 30 G 2 mm M6 25 mm 30 mm Steel Electrogalvanised 1366300
25 piece
731 W 35 G 2 mm M6 30 mm 35 mm Steel Electrogalvanised 1366351
25 piece
Downloads

Download

EU declaration of conformity 731 W 20 G / 1366203 , 0.10MB , pdf
Download

731 W 20 G / 1366203
Download