Serrated washer DIN 6798 A4

Item no. 3404381 | EAN 4012196095520

Product description
Product description
Serrated washer to DIN 6798, shape A.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension M10
External diameter 18 mm
Lock washer version Open external gearing
Material Stainless steel
Product series Bolts and hooks
ROHS-conformant yes
Surface Bright, treated
Thickness 2,7 mm
Thread M10

Dimensions

Dimension d 10,5 mm
Dimension d max. 18 mm
Dimension d min. 18 mm
Dimension h 2,7 mm
Height 2,7 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0066 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0066 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension d min. Dimension d Dimension h Thread Item no. Quantity SSU
SWS M6 A4 11 mm 6.4 mm 2.1 mm M6 3404372
100 piece
SWS M8 A4 15 mm 8.4 mm 2.4 mm M8 3404377
100 piece
SWS M10 A4 18 mm 10.5 mm 2.7 mm M10 3404381
100 piece
SWS M12 A4 20.5 mm 13 mm 3 mm M12 3404385
100 piece
Downloads

Download

SWS M10 A4 / 3404381
Download