Service outlet with hinged cover and cord outlet, GES R2

Item no. 7405082 | EAN 4012196459582

Dry
Tool
IP40
to 500 N
Polyamide
Product description
Product description
Service outlet with hinged cover and cord outlet for GES R2 floor socket for direct installation in the MT R2 installation socket.

For use in dry-cleaned floors for indoor use.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Colour Iron grey; RAL 7011
Dimension 140x140x40
External diameter 140 mm
Floor care Dry
Floor covering protection frame yes
Material Polyamide
Opening mechanism Tool
Product series GES R2
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant yes
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for underfloor ducts no
Suitable for wet care no
Vertical load, small area to 500 N
With floor covering recess no

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,2625 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,2625 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor care Opening mechanism Protection rating (IP) when unused Vertical load, small area Colour Material Item no. Quantity SSU
GES R2 7011 Dry Tool IP40 to 500 N Iron grey; RAL 7011 Polyamide 7405082
1 piece
GES R2 9011 Dry Tool IP40 to 500 N Graphite black; RAL 9011 Polyamide 7405084
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Mounting plate for data technology, type C Mounting plate for data technology, type C MP R2 2C 7408806
1 piece
Installation socket, double, protective contact sockets Installation socket, double, protective contact sockets MT R2 V 7408832
1 piece
Screed box for GES R2 Screed box for GES R2 UD GES R2 7428526
1 piece
Downloads

Download

EU declaration of conformity GES R2 7011 / 7405082 , 0.10MB , pdf
Download

GES R2 7011 / 7405082
Download