Service outlet with hinged cover and locking slider, GES R2, old brass

Item no. 7408852 | EAN 4012196459285

Wet
Locking slider
IP66
to 3,000 N
Die-cast zinc
Product description
Product description
Service outlet with hinged cover and locking slider for GES R2 floor socket for direct installation in the MT R2 installation socket.

When closed, the floor socket can be wet-cleaned.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 66
  • IK Code 10
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Cover version Round
External diameter 140 mm
Floor care Wet
Floor covering protection frame yes
Installation depth 85 mm
Material Die-cast zinc
Opening mechanism Locking slider
Product series GES R2
Protection rating (IP) when unused IP66
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant yes
Standard EN 50085-2-2
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for underfloor ducts no
Suitable for wet care yes
Surface Brass-coated
Vertical load, large area to 15,000 N
Vertical load, small area to 3,000 N
With floor covering recess no

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5214 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5214 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor care Opening mechanism Protection rating (IP) when unused Vertical load, small area Colour Material Item no. Quantity SSU
GES R2 KP Wet Locking slider IP66 to 3,000 N Jet black; RAL 9005 Die-cast zinc 7408847
1 piece
GES R2 Ni Wet Locking slider IP66 to 3,000 N - Die-cast zinc 7408850
1 piece
GES R2 CuZn Wet Locking slider IP66 to 3,000 N - Die-cast zinc 7408852
1 piece
GES R2 Cu Wet Locking slider IP66 to 3,000 N - Die-cast zinc 7408854
1 piece
GES R2 Cr Wet Locking slider IP66 to 3,000 N - Die-cast zinc 7408856
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Mounting plate for data technology, type C Mounting plate for data technology, type C MP R2 2C 7408806
1 piece
Installation socket, double, protective contact sockets Installation socket, double, protective contact sockets MT R2 V 7408832
1 piece
Screed box for GES R2 Screed box for GES R2 UD GES R2 7428526
1 piece
Downloads

Download

EU declaration of conformity GES R2 CuZn / 7408852 , 0.10MB , pdf
Download

GES R2 CuZn / 7408852
Download