Service pole, type ISSOG70140

Item no. 6289090 | EAN 4012196258703

3000 mm
Tension
Aluminium
Product description
Product description
ISS service pole, oval shape, aluminium, with a 76.5 mm system opening.

Set consists of:

1 single-compartment column with clamping attachment

Total length: 3,315‒3,480 mm

1 single-compartment pole with clamping device

1 trunking installation profile

Length 3,000 mm

1 aluminium cover

Length: 3,000 mm

The area for device installation is suitable for accepting front-locking accessory mounting boxes of the series 71GD...

The following accessories can be used, depending on the mounting situation.



  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Floor/ceiling service pole
  • Track width 76.5 mm
  • Devices
  • Protective contact socket
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable yes
Cable entry Top/bottom
Ceiling mounting yes
Changes according to location no
Colour Pure white; RAL 9010
Continuous profile yes
Cover width 76,5 mm
Dimension 3000x146x65
Fastening type Tension
Floor mounting yes
Halogen-free yes
Height compensation, max. 480 mm
Height compensation, min. 315 mm
Material Aluminium
Number of compartments 1 St.
Number of usable covers 1
Pole shape Oval
Pre-wired no
Product series ISS
Version for Single-sided

Dimensions

Height 65 mm
Length 3000 mm
Pole height, max. 3480 mm
Pole height, min. 3315 mm
Width 146 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 93,072 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 93,072 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Fastening type Material Colour Surface Item no. Quantity SSU
ISSOG70140EL 3000 mm Tension Aluminium aluminium Anodised 6289088
1 piece
ISSOG70140RW 3000 mm Tension Aluminium Pure white; RAL 9010 - 6289090
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
70140 floor plate 70140 floor plate ISSBP70140RW 6290120
1 piece
Rubber support for 70140 Rubber support for 70140 ISSGU70140 6290174
1 piece
Ceiling rosette for ISSOG70140 Ceiling rosette for ISSOG70140 ISSOGDB70140RW 6290260
1 piece
Accessory mounting box 71GD6, single Accessory mounting box 71GD6, single 71GD6 6288610
5 piece
Accessory mounting box 71GD7-2, double Accessory mounting box 71GD7-2, double 71GD7-2 6288608
2 piece
Downloads

Download

Download

EU declaration of conformity ISSOG70140RW / 6289090 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.