Set of Quick clips and Quick pipe pipes

Item no. 2154501 | EAN 4012195482895

Product description
Product description
Set consisting of Quick pipe electrical installation pipes and Quick clip surface-mounted clips. For surface-mounted routing of cables in interiors and protected outdoor areas. Universal fastening on wall and ceiling. Comprises 50 m of pipe with each pipe 2 metres in length and 156 Quick clips. Can be used in a temperature range of –25 to + 60 °C.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 44
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Light grey; RAL 7035
Concealed no
Concrete installation yes
Dimension M16
Flame-resistant version no
Halogen-free no
Installation in the earth no
Installation on wood yes
Installation outdoors no
Machines and system installation yes
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Product series Quick pipe
ROHS-conformant yes
Size M16
Surface-mounted yes
Underfloor installation (screed) no
With sleeve no

Dimensions

Dimension C 8,2 mm
Dimension D 15,6 mm
Dimension t 1,2 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 9,7388 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 9,7388 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Size Item no. Quantity SSU
2954 M16 LGR M16 2154501
1 piece
2954 M20 LGR M20 2154528
1 piece
2954 M25 LGR M25 2154536
1 piece
2954 M32 LGR M32 2154544
1 piece
Downloads

Download

2954 M16 LGR / 2154501
Download