Slide nut A4

Item no. 1147230 | EAN 4012196489909

35 mm
20 mm
Product description
Product description
Slide nut for use with MS4121 und MS4141 profile rails
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Slot width 22 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension M8
Material Stainless steel
Product series Rail system
ROHS-conformant yes
Surface Bright, treated
Thread M8
Thread metric 8
With spring no

Dimensions

Dimension H 6 mm
Height 6 mm
Length 35 mm
Width 20 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1357 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1357 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Thread Item no. Quantity SSU
MS41SN M6 A4 35 mm 20 mm 6 mm M6 1147226
50 piece
MS41SN M8 A4 35 mm 20 mm 6 mm M8 1147230
50 piece
MS41SN M10 A4 35 mm 20 mm 8 mm M10 1147234
50 piece
MS41SN M12 A4 35 mm 20 mm 9 mm M12 1147238
50 piece
Downloads

Download

MS41SN M8 A4 / 1147230
Download