SLL 60 medium-duty vertical ladder, 6 m, FS

Item no. 6010628 | EAN 4012195434030

1.5 mm
Product description
Product description
Vertical ladder with a side height of 60 mm with riveted C profile rungs, open in upwards direction.

Fastening takes place directly on the wall or using the wall brackets, type WB 30/75. The slot dimension of the rung is 18 mm and the appropriate clamp clip is type 2056U.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 60x600x6000
Maintain electrical functions no
Material Steel
Product series SLL Series
Rail thickness 1,5 mm
ROHS-conformant yes
Rung distance 600 mm
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Usable cross-section 228 cm²
Version of the rungs Profile perforated

Dimensions

Dimension B 600 mm
Height 60 mm
Length 6000 mm
Rung slot dimension 18,00
Width 600 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 9,0089 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 9,0089 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Rail thickness Item no. Quantity SSU
SLL 620 CPS 4 FS 200 mm 1.5 mm 6010620
6 m
SLL 630 CPS 4 FS 300 mm 1.5 mm 6010622
6 m
SLL 640 CPS 4 FS 400 mm 1.5 mm 6010624
6 m
SLL 650 CPS 4 FS 500 mm 1.5 mm 6010626
6 m
SLL 660 CPS 4 FS 600 mm 1.5 mm 6010628
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector cable ladders FS Straight connector cable ladders FS LVG 60 FS 6208840
10 piece

Mounting accessories

Products Types Item no. Quantity SSU
Protective cap 60 Protective cap 60 SKH 60 OR 6222537
40 Pair
Downloads

Download

EU declaration of conformity SLL 660 CPS 4 FS / 6010628 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SLL 660 CPS 4 FS / 6010628 , 2.03MB , pdf

SLL 660 CPS 4 FS / 6010628
Download