Spacer sleeve

Item no. 3415082 | EAN 4012195303671

Product description
Product description
Continuous internal thread.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Continuous thread yes
Dimension M6x30mm
Hexagonal yes
Material Die-cast zinc
Product series Bolts and hooks
ROHS-conformant yes
Shape Hexagonal
Surface Electrogalvanised
Thread M6
WAF 10

Dimensions

Dimension 1, metric 6
Dimension 2, metric 6
Dimension L 30 mm
Length 30 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0562 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0562 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length WAF Thread Item no. Quantity SSU
965 M6X20 G 20 mm 10 M6 3415031
100 piece
965 M6X25 G 25 mm 10 M6 3415066
100 piece
965 M6X30 G 30 mm 10 M6 3415082
100 piece
965 M6X40 G 40 mm 10 M6 3415104
100 piece
965 M6X50 G 50 mm 10 M6 3415120
100 piece
965 M8X20 G 20 mm 13 M8 3415147
100 piece
965 M8X30 G 30 mm 13 M8 3415163
100 piece
Downloads

Download

965 M6X30 G / 3415082
Download