Sprint screw, with Philips screw

Item no. 3195082 | EAN 4012195275176

Panhead
Product description
Product description
Hardened steel, electrogalvanised and Hostaflon-coated. Pan head with combined Phillips and slotted head (Pozidriv size 2 except Ø 6 mm Pozidriv size 3).

The use of Sprint screws leads to considerably reduced screw-in times compared with standard screws. This noticeable advantage comes from the point with the first thread, which leads on to the double thread beyond.

Areas of use: wood, chipboard, Rigips panels, plastic anchors.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • Phillips screw
Technical data

Technical data

Dimension 3,5x50mm
Dimension D 3,5 mm
Dimension L 50 mm
Hardened yes
Head diameter 6,5 mm
Head shape Panhead
Length 50 mm
Material Steel
Screw system Combination slot
Surface Electrogalvanized
Thickness 3,5 mm
Two-compartment yes
All types

All types

Types Head diameter Head shape Dimension D Dimension L Item no. Quantity SSU
4758 3.5x20 6.5 mm Panhead 3.5 mm 20 mm 3195015
200 piece
4758 3.5x25 6.5 mm Panhead 3.5 mm 25 mm 3195023
200 piece
4758 3.5x30 6.5 mm Panhead 3.5 mm 30 mm 3195031
200 piece
4758 3.5x40 6.5 mm Panhead 3.5 mm 40 mm 3195066
200 piece
4758 3.5x45 6.5 mm Panhead 3.5 mm 45 mm 3195074
200 piece
4758 3.5x50 6.5 mm Panhead 3.5 mm 50 mm 3195082
200 piece
4758 4.5x25 8.2 mm Panhead 4.5 mm 25 mm 3195422
200 piece
4758 5.0x45 9.5 mm Panhead 5 mm 45 mm 3195678
200 piece
Downloads

Download

4758 3.5x50 / 3195082
Download