Sprint screw, with Philips slot

Item no. 3192055 | EAN 4012195155348

Countersunk head
Product description
Product description
Hardened steel, electrogalvanised and Hostaflon-coated. Countersunk head with Phillips head (Pozidriv size 2 except Ø 6 mm Pozidriv size 3).

The use of Sprint screws leads to considerably reduced screw-in times compared with standard screws. This noticeable benefit is achieved by the point with the first thread, which leads onto the double thread beyond.

Areas of use: wood, chipboard, Rigips panels, plastic anchors.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Pozidrive
Technical data

Technical data

Dimension 3x15mm
Dimension D 3 mm
Dimension L 15 mm
Hardened yes
Head diameter 5,6 mm
Head shape Countersunk head
Length 15 mm
Material Steel
Screw system Pozidrive PZ
Surface Electrogalvanised
All types

All types

Types Head diameter Head shape Dimension D Dimension L Item no. Quantity SSU
4759 3.0x15 5.6 mm Countersunk head 3 mm 15 mm 3192055
200 piece
4759 3.0x20 5.6 mm Countersunk head 3 mm 20 mm 3192059
200 piece
4759 3.0x25 5.6 mm Countersunk head 3 mm 25 mm 3192063
200 piece
4759 3.0x30 5.6 mm Countersunk head 3 mm 30 mm 3192067
200 piece
4759 3.5x15 6.5 mm Countersunk head 3.5 mm 15 mm 3192091
200 piece
4759 3.5x20 6.5 mm Countersunk head 3.5 mm 20 mm 3192105
200 piece
4759 3.5x25 6.5 mm Countersunk head 3.5 mm 25 mm 3192113
200 piece
4759 3.5x30 6.5 mm Countersunk head 3.5 mm 30 mm 3192121
200 piece
4759 3.5x35 6.5 mm Countersunk head 3.5 mm 35 mm 3192148
200 piece
4759 3.5x40 6.5 mm Countersunk head 3.5 mm 40 mm 3192156
200 piece
4759 3.5x45 6.5 mm Countersunk head 3.5 mm 45 mm 3192164
200 piece
4759 3.5x50 6.5 mm Countersunk head 3.5 mm 50 mm 3192172
200 piece
4759 4.0x15 7.5 mm Countersunk head 4 mm 15 mm 3192199
200 piece
4759 4.0x20 7.5 mm Countersunk head 4 mm 20 mm 3192202
200 piece
4759 4.0x25 7.5 mm Countersunk head 4 mm 25 mm 3192210
200 piece
4759 4.0x30 7.5 mm Countersunk head 4 mm 30 mm 3192229
200 piece
4759 4.0x35 7.5 mm Countersunk head 4 mm 35 mm 3192237
200 piece
4759 4.0x40 7.5 mm Countersunk head 4 mm 40 mm 3192245
200 piece
4759 4.0x45 7.5 mm Countersunk head 4 mm 45 mm 3192253
200 piece
4759 4.0x50 7.5 mm Countersunk head 4 mm 50 mm 3192261
200 piece
4759 4.5x30 8.3 mm Countersunk head 4.5 mm 30 mm 3192334
200 piece
4759 4.5x35 8.3 mm Countersunk head 4.5 mm 35 mm 3192342
200 piece
4759 4.5x40 8.3 mm Countersunk head 4.5 mm 40 mm 3192350
200 piece
4759 4.5x45 8.3 mm Countersunk head 4.5 mm 45 mm 3192369
200 piece
4759 4.5x50 8.3 mm Countersunk head 4.5 mm 50 mm 3192377
200 piece
4759 5.0x30 9.2 mm Countersunk head 5 mm 30 mm 3192415
200 piece
4759 5.0x35 9.2 mm Countersunk head 5 mm 35 mm 3192423
200 piece
4759 5.0x40 9.2 mm Countersunk head 5 mm 40 mm 3192431
200 piece
4759 5.0x45 9.2 mm Countersunk head 5 mm 45 mm 3192458
200 piece
4759 5.0x50 9.2 mm Countersunk head 5 mm 50 mm 3192466
200 piece
4759 6.0x40 11 mm Countersunk head 6 mm 40 mm 3192628
200 piece
4759 6.0x50 11 mm Countersunk head 6 mm 50 mm 3192636
200 piece
4759 6.0x60 11 mm Countersunk head 6 mm 60 mm 3192644
200 piece
Downloads

Download

4759 3.0x15 / 3192055
Download