Sprint screw, with Torx

Item no. 3198219 | EAN 4012195560470

Countersunk head
Product description
Product description
Hardened steel, electrogalvanised and Hostaflon-coated. Countersunk head with T bit (six lobe head), sizes Ø 3 mm T10, Ø 3.5 mm T15, Ø 4 and 4.5 mm T20, Ø 5 mm T25.

The use of Sprint screws leads to considerably reduced screw-in times compared with standard screws. This noticeable advantage comes from the point with the first thread, which leads on to the double thread beyond.

Areas of use: wood, chipboard, Rigips panels, plastic anchors.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Torx screw
Technical data

Technical data

Dimension 3,5x15mm
Dimension D 3,5 mm
Dimension L 15 mm
Hardened yes
Head diameter 6,5 mm
Head shape Countersunk head
Length 15 mm
Material Steel
Screw system Torx
Surface Electrogalvanized
All types

All types

Types Head diameter Head shape Dimension D Dimension L Item no. Quantity SSU
4759T 3.0x15 5.6 mm Countersunk head 3 mm 15 mm 3198193
200 piece
4759T 3.0x25 5.6 mm Countersunk head 3 mm 25 mm 3198197
200 piece
4759T 3.0x30 5.6 mm Countersunk head 3 mm 30 mm 3198199
200 piece
4759T 3.5x15 6.5 mm Countersunk head 3.5 mm 15 mm 3198219
200 piece
4759T 3.5x20 6.5 mm Countersunk head 3.5 mm 20 mm 3198221
200 piece
4759T 3.5x25 6.5 mm Countersunk head 3.5 mm 25 mm 3198223
200 piece
4759T 3.5x30 6.5 mm Countersunk head 3.5 mm 30 mm 3198225
200 piece
4759T 3.5x35 6.5 mm Countersunk head 3.5 mm 35 mm 3198227
200 piece
4759T 3.5x40 6.5 mm Countersunk head 3.5 mm 40 mm 3198229
200 piece
4759T 3.5x50 6.5 mm Countersunk head 3.5 mm 50 mm 3198231
200 piece
4759T 4.0x15 7.5 mm Countersunk head 4 mm 15 mm 3198237
200 piece
4759T 4.0x20 7.5 mm Countersunk head 4 mm 20 mm 3198239
200 piece
4759T 4.0x25 7.5 mm Countersunk head 4 mm 25 mm 3198241
200 piece
4759T 4.0x30 7.5 mm Countersunk head 4 mm 30 mm 3198243
200 piece
4759T 4.0x35 7.5 mm Countersunk head 4 mm 35 mm 3198245
200 piece
4759T 4.0x40 7.5 mm Countersunk head 4 mm 40 mm 3198247
200 piece
4759T 4.0x45 7.5 mm Countersunk head 4 mm 45 mm 3198249
200 piece
4759T 4.0x50 7.5 mm Countersunk head 4 mm 50 mm 3198251
200 piece
4759T 4.5x30 8.2 mm Countersunk head 4.5 mm 30 mm 3198260
200 piece
4759T 4.5x35 8.2 mm Countersunk head 4.5 mm 35 mm 3198262
200 piece
4759T 4.5x40 8.2 mm Countersunk head 4.5 mm 40 mm 3198264
200 piece
4759T 4.5x45 8.2 mm Countersunk head 4.5 mm 45 mm 3198266
200 piece
4759T 4.5x50 8.2 mm Countersunk head 4.5 mm 50 mm 3198268
200 piece
4759T 5.0x30 9.2 mm Countersunk head 5 mm 30 mm 3198276
200 piece
4759T 5.0x35 9.2 mm Countersunk head 5 mm 35 mm 3198278
200 piece
4759T 5.0x40 9.2 mm Countersunk head 5 mm 40 mm 3198280
200 piece
4759T 5.0x45 9.2 mm Countersunk head 5 mm 45 mm 3198282
200 piece
Downloads

Download

4759T 3.5x15 / 3198219
Download