Note: This article is discontinued.

Sprint screw, with Torx

Item no. 3198020 | EAN 4012195552130

Panhead
Product description
Product description
Hardened steel, electrogalvanised and Hostaflon-coated. Pan head with T bit (Allen head), sizes Ø 3 mm T10, Ø 3.5 mm T15, Ø 4 and 4.5 mm T20, Ø 5 mm T25.

The use of Sprint screws leads to considerably reduced screw-in times compared with standard screws. This noticeable advantage comes from the point with the first thread, which leads on to the double thread beyond.

Areas of use: wood, chipboard, Rigips panels, plastic anchors.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • Torx screw
Technical data

Technical data

Dimension 3,5x25mm
Dimension D 3,5 mm
Dimension L 25 mm
Hardened yes
Head diameter 6,5 mm
Head shape Panhead
Length 25 mm
Material Steel
Screw system Torx
Surface Electrogalvanized
Thickness 3,5 mm
Two-compartment yes
All types

All types

Types Head diameter Head shape Dimension D Dimension L Item no. Quantity SSU
4758T 3.5x15 6.5 mm Panhead 3.5 mm 15 mm 3198016
200 piece
4758T 3.5x20 6.5 mm Panhead 3.5 mm 20 mm 3198018
200 piece
4758T 3.5x25 6.5 mm Panhead 3.5 mm 25 mm 3198020
200 piece
4758T 3.5x30 6.5 mm Panhead 3.5 mm 30 mm 3198022
200 piece
4758T 3.5x35 6.5 mm Panhead 3.5 mm 35 mm 3198024
200 piece
4758T 3.5x40 6.5 mm Panhead 3.5 mm 40 mm 3198026
200 piece
4758T 4.0x15 7.5 mm Panhead 4 mm 15 mm 3198030
200 piece
4758T 4.0x20 7.5 mm Panhead 4 mm 20 mm 3198032
200 piece
4758T 4.0x25 7.5 mm Panhead 4 mm 25 mm 3198034
200 piece
4758T 4.0x30 7.5 mm Panhead 4 mm 30 mm 3198036
200 piece
4758T 4.0x35 7.5 mm Panhead 4 mm 35 mm 3198038
200 piece
4758T 4.0x40 7.5 mm Panhead 4 mm 40 mm 3198040
200 piece
4758T 4.0x45 7.5 mm Panhead 4 mm 45 mm 3198042
200 piece
4758T 4.0x50 7.5 mm Panhead 4 mm 50 mm 3198044
200 piece
4758T 4.5x30 8.2 mm Panhead 4.5 mm 30 mm 3198054
200 piece
4758T 4.5x35 8.2 mm Panhead 4.5 mm 35 mm 3198056
200 piece
4758T 4.5x40 8.2 mm Panhead 4.5 mm 40 mm 3198058
200 piece
4758T 4.5x45 8.2 mm Panhead 4.5 mm 45 mm 3198060
200 piece
4758T 4.5x50 8.2 mm Panhead 4.5 mm 50 mm 3198062
200 piece
4758T 5.0x30 9.5 mm Panhead 5 mm 30 mm 3198073
200 piece
4758T 5.0x35 9.5 mm Panhead 5 mm 35 mm 3198075
200 piece
4758T 5.0x40 9.5 mm Panhead 5 mm 40 mm 3198077
200 piece
4758T 5.0x45 9.5 mm Panhead 5 mm 45 mm 3198079
200 piece
4758T 5.0x50 9.5 mm Panhead 5 mm 50 mm 3198081
200 piece
4758T 5.0x60 9.5 mm Panhead 5 mm 60 mm 3198083
200 piece
4758T 6.0x60 12 mm Panhead 6 mm 60 mm 3198118
200 piece
Downloads

Download

4758T 3.5x25 / 3198020
Download