Note: This article is discontinued.

starQuick clip SWS

Item no. 2146922 | EAN 4012195371618

Product description
Product description
Highly stable clip to accept plastic and metal electrical and sanitary pipes, as well as the Quick Pipe electrical installation pipe. Universal fastening options on walls, ceilings and steel structures, both indoors and outdoors. Flexible clamping range of several millimetres. Toolless pipe mounting. Can be arranged to up to Ø 28 mm, also with OBO Quick clip or starQuick clip. For high load values, can be combined with double bracket. Can be mounted on profile rails for variable spacings and numbers of clips.


  • Underwriters Laboratories Inc., USA
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 500 kN
Clamping range D, max. 12 mm
Clamping range D, min. 9,5 mm
Closed yes
Colour Signal white; RAL 9003
Dimension 9,5-12mm
Expandable yes
Fastening type Screw hole
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Halogen-free yes
Material Polyamide
Nominal size 10
Number of cables/pipes 1
Product series Quick clip range
Pull-out value 500 N
UV-resistant yes
With inlay no

Dimensions

Dimension A 29 mm
Dimension B 17 mm
Dimension H 33 mm
All types

All types

Types Nominal size Item no. Quantity SSU
SQ-10 T20 SWS 10 2146922
1 PU
SQ-12 T20 SWS 12-14 2146923
1 PU
SQ-15 T20 SWS 15-16 2146924
1 PU
SQ-17 T20 SWS 17-19 2146925
1 PU
SQ-20 T10 SWS 20-23 2146926
1 PU
SQ-25 T10 SWS 25-28 2146927
1 PU
SQ-28 T10 SWS 28-32 2146928
1 PU
Downloads

Download

EU declaration of conformity SQ-10 T20 SWS / 2146922 , 0.11MB , pdf
Download

SQ-10 T20 SWS / 2146922
Download