Note: This article is discontinued.

starQuick double holder SWS

Item no. 2147000 | EAN 4012195371809

Product description
Product description
starQuick double holder 74.6x20.1
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Closed no
Colour Signal white; RAL 9003
Dimension 50mm
Expandable yes
Fastening type Screw hole
Halogen-free yes
Material Polyamide
Nominal size 74,6x20,1
Number of cables/pipes 1
All types

All types

Types Item no. Quantity SSU
SQ 2 SWS 2147000
1 PU
Downloads

Download

Download
Download
Download

SQ 2 SWS / 2147000
Download