Steel wire tensioning rope G

Item no. 5303230 | EAN 4012195415152

50 m
Product description
Product description
Steel wire tensioning rope, galvanised with fibre inlay (hemp core).
Cable Ø 2‒6 mm: round-stranded cable 6 x 7 according to DIN 3055.
Cable Ø 8‒10 mm: round-stranded cable 6 x19 according to DIN 3060.
Minimum break force 1770 N/mm².
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 21,1 kN
Cable diameter 6 mm
Dimension 6mm
in rings 50 m
Material Steel
Product series Steel wire range
ROHS-conformant yes
Surface Electrogalvanised
All types

All types

Types Cable diameter in rings Item no. Quantity SSU
957 2 G 2 mm 50 m 5303202
50 m
957 3 G 3 mm 50 m 5303206
50 m
957 4 G 4 mm 50 m 5303214
50 m
957 5 G 5 mm 50 m 5303222
50 m
957 6 G 6 mm 50 m 5303230
50 m
957 8 G 8 mm 50 m 5303257
50 m
957 10 G 10 mm 50 m 5303265
50 m
Downloads

Download

957 6 G / 5303230
Download