Straight connector 110 A2

Item no. 6216550 | EAN 4012195623885

6216550 / LVG 110 A2
110 mm
1.5 mm
Stainless steel 1.4301
Bright, treated
Product description
Product description
Straight connector as external connector to connect cable ladders and fittings with a side height of 110 mm.

The bolt fastening ensures the continuity of the equipotential bonding.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour stainless steel
Connection type Screw connector
Dimension 114x250
Dimension 114x250
Material Stainless steel 1.4301
Plate thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray no
Suitable for cable tray system height 110 mm
Suitable for mesh cable tray no
Surface Bright, treated
Version for Straight connector

Dimensions

Height 110 mm
Length 250 mm
Width 28 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,9739 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,9739 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Height Plate thickness Material Surface Item no. Quantity SSU
LVG 110 A2 110 mm 1.5 mm Stainless steel 1.4301 Bright, treated 6216550
10 piece
Downloads

Download

EU declaration of conformity LVG 110 A2 / 6216550 , 0.10MB , pdf
Download

Download
Download

No invitation to tender text is available for this product.