Straight connector set FS

Item no. 6068189 | EAN 4012196066971

60 mm
0.75 mm
zinc
Product description
Product description
Quick connector set for straight, screwless connections of cable trays and fittings with a side height of 60 mm.

The continuous earthing connection is guaranteed without a screw connection.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screwless connector
Dimension 200 x 58,7
Dimension 60x300
Maintain electrical functions yes
Material Steel
Plate thickness 0,75 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Strip galvanised
Version for Straight connector

Dimensions

Height 2 in
Height 60 mm
Length 200 mm
Width 12 in
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5918 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5918 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Width Height Plate thickness Colour Item no. Quantity SSU
RV 605 FS 50 mm 60 mm 0.75 mm zinc 6068146
10 piece
RV 607 FS 75 mm 60 mm 0.75 mm zinc 6068150
10 piece
RV 610 FS 100 mm 60 mm 0.75 mm zinc 6068154
10 piece
RV 615 FS 150 mm 60 mm 0.75 mm zinc 6068162
10 piece
RV 620 FS 200 mm 60 mm 0.75 mm zinc 6068170
10 piece
RV 630 FS 300 mm 60 mm 0.75 mm zinc 6068189
10 piece
RV 640 FS 400 mm 60 mm 0.75 mm zinc 6068197
10 piece
RV 650 FS 500 mm 60 mm 0.75 mm zinc 6068200
10 piece
RV 660 FS 600 mm 60 mm 0.75 mm zinc 6068219
10 piece
Downloads

Download

EU declaration of conformity RV 630 FS / 6068189 , 0.10MB , pdf
Download
REACH Declaration of conformity RV 630 FS / 6068189 , 0.12MB , pdf

RV 630 FS / 6068189
Download