Straight connector wide span system A4

Item no. 6091234 | EAN 4012195403074

6091234 / WRVL 110 A4
110 mm
2.5 mm
Product description
Product description
Straight connector for straight connections of cable trays, wide span cable trays and ladders with a side height of 110 mm.

Including appropriate bolts, washers and nuts.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 110 mm
  • Wide span cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour stainless steel
Connection type Screw connector
Dimension 110x500
Maintain electrical functions no
Material Stainless steel 1.4571
Plate thickness 2,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for cable tray system height 110 mm
Suitable for mesh cable tray no
Surface Bright, treated
Version for Straight connector

Dimensions

Height 110 mm
Length 500 mm
Width 20 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 9,6875 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 9,6875 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Plate thickness Item no. Quantity SSU
WRVL 110 A4 110 mm 2.5 mm 6091234
2 piece
Downloads

Download

EU declaration of conformity WRVL 110 A4 / 6091234 , 0.11MB , pdf
Download

WRVL 110 A4 / 6091234
Download