Note: This article is discontinued. You can find the current article here: 1488621 / Support clamp, with pipe seat at bottom

Support clamp, for pipes, closed/bottom

Item no. 1483781 | EAN 4012196502899

3 mm
7 mm
Product description
Product description
Beam clamp for knocking in with closed pipe seat as individual fastening solution on the beam.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,45 kN
Connection type/component Pipe/cable
Dimension 3-7mm
Fastening type Clamp
Flange thickness F max. 7 mm
Flange thickness F min. 3 mm
Hinge, adjustable no
Hinged no
Material Steel
Pipe/cable diameter, max. 22 mm
Pipe/cable diameter, min. 19 mm
Surface Zinc slat
All types

All types

Types Pipe/cable diameter, min. Pipe/cable diameter, max. Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
BCVPC 3-7 D20 19 mm 22 mm 3 mm 7 mm 1483781
50 piece
BCVPC 3-7 D40 33 mm 40 mm 3 mm 7 mm 1483787
50 piece
Downloads

Download

BCVPC 3-7 D20 / 1483781
Download