Note: This article is discontinued.

Support clamp, for pipes, closed/side

Item no. 1483685 | EAN 4012196502608

Product description
Product description
Beam clamp for knocking in with closed pipe seat as individual fastening solution on the beam.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,45 kN
Connection type/component Pipe/cable
Dimension 2-4mm
Fastening type Clamp
Flange thickness F max. 4 mm
Flange thickness F min. 2 mm
Hinge, adjustable no
Hinged no
Material Steel
Pipe/cable diameter, max. 32 mm
Pipe/cable diameter, min. 30 mm
Surface Zinc slat
All types

All types

Types Pipe/cable diameter, min. Pipe/cable diameter, max. Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
BCHPC 2-4 D20 18 mm 24 mm 2 mm 4 mm 1483681
50 piece
BCHPC 2-4 D25 22 mm 26 mm 2 mm 4 mm 1483683
50 piece
BCHPC 2-4 D32 30 mm 32 mm 2 mm 4 mm 1483685
50 piece
BCHPC 8-14 D40 36 mm 40 mm 8 mm 14 mm 1483707
50 piece
Downloads

Download

BCHPC 2-4 D32 / 1483685
Download