Note: This article is discontinued. You can find the current article here: 1488465 / Support clamp for cables

Support clamp, for pipes, open/side

Item no. 1483915 | EAN 4012196503438

Product description
Product description
Beam clamp for knocking in for cables as individual fastening solution on the beam.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Connection type/component Pipe/cable
Dimension 2-4mm
Fastening type Clamp
Flange thickness F max. 4 mm
Flange thickness F min. 2 mm
Hinge, adjustable no
Hinged no
Material Steel
Pipe/cable diameter, max. 18 mm
Pipe/cable diameter, min. 15 mm
Product series Support clamp
ROHS-conformant yes
Surface Zinc slat
All types

All types

Types Pipe/cable diameter, min. Pipe/cable diameter, max. Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
BCC 2-4 D14 12 mm 14 mm 2 mm 4 mm 1483911
100 piece
BCC 2-4 D18 15 mm 18 mm 2 mm 4 mm 1483915
100 piece
BCC 2-4 D30 25 mm 30 mm 2 mm 4 mm 1483923
100 piece
BCC 4-7 D11 10 mm 11 mm 4 mm 7 mm 1483937
100 piece
BCC 4-7 D30 25 mm 30 mm 4 mm 7 mm 1483955
100 piece
BCC 8-12 D11 10 mm 11 mm 8 mm 12 mm 1483965
100 piece
BCC 8-12 D14 12 mm 14 mm 8 mm 12 mm 1483969
100 piece
BCC 8-12 D30 25 mm 30 mm 8 mm 12 mm 1483981
100 piece
Downloads

Download

BCC 2-4 D18 / 1483915
Download