Note: This article is discontinued.

Support clamp, for pipes, open/side

Item no. 1483813 | EAN 4012196503155

Product description
Product description
Beam clamp for knocking in with open pipe seat as individual fastening solution on the beam.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,11 kN
Connection type/component Pipe/cable
Dimension 2-4mm
Fastening type Clamp
Flange thickness F max. 4 mm
Flange thickness F min. 2 mm
Hinge, adjustable no
Hinged no
Material Steel
Pipe/cable diameter, min. 25 mm
Surface Zinc slat
All types

All types

Types Pipe/cable diameter, min. Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
BCHPO 2-4 D20 20 mm 2 mm 4 mm 1483811
50 piece
BCHPO 2-4 D25 25 mm 2 mm 4 mm 1483813
50 piece
BCHPO 2-4 D32 32 mm 2 mm 4 mm 1483815
50 piece
BCHPO 4-8 D32 32 mm 4 mm 8 mm 1483825
50 piece
Downloads

Download

BCHPO 2-4 D25 / 1483813
Download