- Product description
-
Product descriptionSupport clamp for cable ties for mounting cables and pipes. Fastening through knocking onto steel girders. Cable ties not contained in scope of supply.
-
- Technical data
-
Technical data
Breaking load 0,22 kN Colour zinc Connection type/component Pipe/cable Dimension 15-20mm Fastening type Clamp Flange thickness F max. 20 mm Flange thickness F min. 15 mm Hinge, adjustable no Hinged no Material Steel Product series Support clamp ROHS-conformant yes Surface Zinc slat Dimensions
Dimension L 44 mm Dimension W 40 mm Height 33 mm Length 44 mm Width 40 mm - All types
-
All types
- Downloads
-
Data sheet SCCT 15-20 / 1488311 , 0.17MB , pdfEU declaration of conformity SCCT 15-20 / 1488311 , 0.10MB , pdfUK Declaration of Conformity SCCT 15-20 / 1488311 , 0.09MB , pdfREACH Declaration of conformity SCCT 15-20 / 1488311 , 0.13MB , pdfRoHS Declaration of conformity SCCT 15-20 / 1488311 , 0.13MB , pdf
Kazakhstan - English